??
CAD model selection
SDWAS-22C-4x4
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWAS-22C - Double Disk Type Coupling / Stainless steel body
Bill of material
SDWAS-22C-4x4
PN
Product No.
SDWAS-22C
SH
Shape
Cylinder
FM
Fastening Method
D
Outer Diameter
22.2
L
Length
25.0
L1
8.7
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
SP1
Split 1
TAP1
Tap
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
SP2
Split 2
TAP2
Tap
NT
Normal Torque
1.1 N.m
MT
Max. Torque
2.2 N.m
MRPM
Max. RPM
10000 min^-1
MOI
Moment of Inertia
2.5 x 10^-6 kg.m^2
TW
Torsional stiffness
600 N.m/rad
MASS
Mass
42 g
DC
Declination
1" °
EC
Eccentirc
0.02 mm
ENDP
Endplay
±0.1 mm
ML
mid length
3.1
LC1
2.675
MD
9.000 mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D